??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
dk Fixturing systems
Description
Adapter plates with central tapped hole - -
Bill of material
273008
Order No.
Interface fitted
SWA 39 mm
Thread
mm
Width
60 mm
Height
20 mm
Length
60 mm
Description
Information
Infotext
Previews
3D
2D
Download CAD models