??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Schiedel
Description
Adaptor ME - MFA
Bill of material
ADAPTOR 180/130/0.5/304/MA/MF
Material
EAN/UPC-Code
System
MFA
Component
Adaptor
SAP Shorttext
LOD Destination
LOD Level
int Ø
mm
ext Ø
mm
A
100 mm
B
50 mm
Ø
mm
Nominal lenght
130 mm
Material / Liner
304
Surface Liner
MA
Weight
kg
Previews
3D
Dimension
2D
Download CAD models