??
Catalog navigation
CAD模型选择
可提供的产品: 5
HELP_VARIABLE
Company
Schiedel
Description
Adapter length for EN - MFAL
Bill of material
ADAPTOR_L 150/1000/0,5/316/MA/MF
Material
EAN/UPC-Code
System
MFAL
Component
Adaptor
SAP Shorttext
LOD Destination
LOD Level
int Ø
mm
ext Ø
mm
A
970 mm
D1
mm
Nominal lenght
1005 mm
Material / Liner
316
Surface Liner
MA
Weight
kg
预览
3D
尺寸标注
2D
下载CAD模型