??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
ABB Installation Products
Description
Adaptasteel - Liquid Tight High Strength Type: A
Bill of material
SPLB25M25A
Cat. No.
Part No.
Material
Nickel plated brass
Temperature Range Static ApplicationsTemperature Range
-65°C to +300°C deg Celsius
Temperature Range Moving Applications
-45°C to +250°C deg Celsius
Size
mm
Color
Outside Diameter
mm
A Thread
B
mm
C
mm
D
mm
E
mm
F
mm
Previews
3D
Dimension
2D
Download CAD models