??
Catalog navigation
CAD模型选择
可提供的产品: 5
HELP_VARIABLE
Company
C Matic
Description
AD28 - Union Elbow
Bill of material
AD180040
Code
Type
Material
Brass Nickel Plated
Øe Tube
mm
D2
mm
D2IN
in
L1
mm
L1IN
in
G
g
GOZ
oz
Working Temperature
-20 ÷ 80 °C
Working Temperature
-4 ÷ 176 °F
Working Pressure (max)
20 bar
Working Pressure (max)
290 psi
Vacuum
-99 kPA
Vacuum
29" Hg
Conformity
RoHS
Application fields
Pneumatic Equipments for welding, painting, marble and wood processings
预览
3D
尺寸标注
2D
下载CAD模型