??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CKD
Description
AD21E4/AD22E4
Bill of material
AD21E4-32A-03T-AC100V
Model no.
AD21E4
Actuation
Port size
Body/sealant combination
Coil
External wire pull method
Other options
Organizations for explosive-proof certification
Voltage
Product Info
Product Info
A
125 mm
B
54 mm
C
112 mm
D
147.5 mm
E
152.5 mm
F
27 mm
Port size
Rc1 1/4
H
32 mm
J
- mm
K
- mm
L
- mm
Previews
3D
Dimension
2D
Download CAD models