??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CKD
Description
AD11/AD12
Bill of material
AD11-8A-03A-AC100V
Model no.
AD1
Actuation
Port size
Thread type
Body/sealant combination
Option : Coil housing
Option : Manual operating device (locking)
Option : Mounting plate
Option : Cable gland(Marine cable gland)/Conduit(Conduit pipe)
Option : Surge suppressor
Voltage
V
Product Info
Product Info
A
- mm
B
- mm
C
- mm
D
- mm
E
- mm
F
- mm
G
Rc1/4 mm
H
- mm
J
- mm
K
- mm
L
- mm
M
- mm
N
- mm
P
- mm
Q
- mm
Previews
3D
Dimension
2D
Download CAD models