??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Adamczewski
Description
AD-VC1 GVD-R2 - Digital multifunctional measurement transducer for analog standard and temperature signals, 2 relays, analog standard signal outputs and VarioControl interface
Bill of material
AD-VC1 GVD-R2
Order number
AD-VC1 GVD-R2
Technical description
Digital multifunctional measurement transducer for analog standard and temperature signals, 2 relays, analog standard signal outputs and VarioControl interface
E-class Nr.
27210107
Customer care number
8543 70 90
Country of manufacture
Germany
Minimum order quantity
1
Data sheet-Link (PDF)
Download
Tender-Link
Download
Weight
0.15 kg
Width
23 mm
Height
110 mm
Depth
138 mm
Rated current
0.015 A
Power dissipation
3.6 W
Product specific web address
Webpage
AWG
14-12
Cross section
2.5-4 mm^2
Stripping length
6 mm^2
Tightening torque
0.5 mm^2
Socket size
S 0.6x3.5
Input
Analog standard signal input, transmitter supply, potentiometer, RTD, PT, NI, thermocouples, mV
Output
Analog standard signal output, 2x relay
Power supply
Wide range power supply
Interface
AD-UART, VarioControl
Display
Optional snap-on display module
Design
DIN-rail mounting
Clamps
Plug-in screw terminals
Temperature range
-10 ... 50 °C
Certifications
CE
Display and adjustment module
Accessories VarioControl
Webpage
Accessories VarioConnect
Webpage
Accessories VarioPass
Webpage
Previews
3D
Dimensão
2D
Baixar modelos em CAD