??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Adamczewski
Description
AD-VarioControl - Snap-on display and adjustment module
Bill of material
AD-VarioControl
Order number
AD-VarioControl
Technical description
Snap-on display and adjustment module
E-class Nr.
27210300
Costumer care number
8531 20 40
Country of manufacture
Germany
Minimum order quantity
1
Data sheet-Link (PDF)
Download
Tender-Link
Download
Weight
0.02 kg
Width
20 mm
Height
84 mm
Depth
14 mm
Rated current
0.04 A
Power dissipation
0.2 W
Product specific web address
Webpage
AWG
26-16
Cross section
0.75-1.3 mm^2
Stripping length
6 mm^2
Tightening torque
0.25 Nm
Socket size
S 0.4x2.5
Power supply
Via basic device
Display
LCD
Design
Snap-on display
Clamps
Screw terminals
Temperature range
-10 ... 50 °C
Certifications
CE
Previews
3D
Dimension
2D
Download CAD models