??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Adamczewski
Description
AD-UW 60 GT - Digital three-phase voltage monitor
Bill of material
AD-UW 60 GT
Order number
AD-UW 60 GT
Technical description
Digital three-phase voltage monitor
E-class Nr.
27371803
Customer care number
8543 70 90
Country of manufacture
Germany
Minimum order quantity
1
Data sheet-Link (PDF)
Download
Tender-Link
Download
Weight
0.15 kg
Width
35.5 mm
Height
90 mm
Depth
58 mm
Rated current
0.017 A
Power dissipation
4 W
Product specific web address
Webpage
AWG
14-12
Cross section
2.5-4 mm^2
Stripping length
6 mm^2
Tightening torque
0.5 Nm
Socket size
S 0.6x3.5
Input
3x AC voltage
Output
Relay
Power supply
Supply via measurement voltage
Design
DIN-rail mounting
Clamps
Screw terminals
Temperature range
-10 ... 50 °C
Certifications
CE
Previews
3D
Dimension
2D
Download CAD models