??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Adamczewski
Description
AD-TV 588 GVD - Digital AC isolation amplifier for AC currents with integrated current transformers and external clip-onnt transformers
Bill of material
AD-TV 588 GVD
Order number
AD-TV 588 GVD
Technical description
Digital AC isolation amplifier for AC currents with integrated current transformers and external clip-onnt transformers
E-class Nr.
27210123
Customer care number
8543 70 90
Country of manufacture
Germany
Minimum order quantity
1
Data sheet-Link (PDF)
Download
Weight
0.12 kg
Width
23 mm
Height
110 mm
Depth
138 mm
Rated current
0.063 A
Power dissipation
1.5 W
Product specific web address
Webpage
AWG
14-12
Cross section
2.5-4 mm^2
Stripping length
6 mm^2
Tightening torque
0.5 Nm
Socket size
S 0.6x3.5
Input
AC currents
Output
Analog standard signal output, relay
Power supply
Wide range power supply
Interface
AD-UART, VarioControl
Display
Optional snap-on display module
Design
DIN-rail mounting
Clamps
Plug-in screw terminals
Temperature range
-10 ... 50 °C
Certifications
CE
Display and adjustment module
Accessories VarioControl
Webpage
Accessories VarioConnect
Webpage
Accessories VarioPass
Webpage
Anteprime
3D
Dimensione
2D
Download modelli CAD