??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Adamczewski
Description
AD-TV 24 GVB - Analog 1:1 isolation amplifier for standard current signals Suitable for battery applications.
Bill of material
AD-TV 24 GVB
Order number
AD-TV 24 GVB
Technical description
Analog 1:1 isolation amplifier for standard current signals Suitable for battery applications.
E-class Nr.
27210120
Customer care number
8543 70 90
Country of manufacture
Germany
Minimum order quantity
1
Data sheet-Link (PDF)
Download
Tender-Link
Download
Weight
0.1 kg
Width
13 mm
Height
110 mm
Depth
134 mm
Rated current
0.038 A
Power dissipation
0.9 W
Product specific web address
Webpage
AWG
14-12
Cross section
2.5-4 mm^2
Stripping length
6 mm^2
Tightening torque
0.5 Nm
Socket size
S 0.6x3.5
Input
Analog standard signal input
Output
Analog standard signal output
Power supply
12 and 24V DC
Design
DIN-rail mounting
Clamps
Plug-in screw terminals
Temperature range
-10 ... 50 °C
Certifications
CE
预览
3D
尺寸标注
2D
下载CAD模型