??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Adamczewski
Description
AD-TV 22 GL - Analog 1:1 isolation amplifier for standard current signals
Bill of material
AD-TV 22 GL
Order number
AD-TV 22 GL
Technical description
Analog 1:1 isolation amplifier for standard current signals
E-class Nr.
27210120
Customer care number
8543 70 90
Country of manufacture
Germany
Minimum order quantity
1
Data sheet-Link (PDF)
Download
Tender-Link
Download
Weight
0.1 kg
Width
18 mm
Height
81 mm
Depth
103 mm
Rated current
0.038 A
Power dissipation
0.9 W
Product specific web address
Webpage
AWG
14-12
Cross section
2.5-4 mm^2
Stripping length
6 mm^2
Tightening torque
0.5 Nm
Socket size
PZ1/S
Input
Analog standard signal input
Output
Analog standard signal output
Power supply
Wide range power supply
Design
DIN-rail mounting
Clamps
Screw terminals
Temperature range
-10 ... 50 °C
Certifications
CE
Previews
3D
Dimension
2D
Download CAD models