??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
AD-SMAPSMAP-2
Bill of material
AD-SMAPSMAP-2
Part Number
AD-SMAPSMAP-2
Description
SMA Plug to SMA Plug Adapter 50 Ohm Right Angle High Performance
Body Finish
Gold
Body Material
Brass
Impedance
50
Insulator Material
PTFE
IP Rating
Not Rated
Operating Level
Performance
Isolated
No
Low PIM
No
Non-Magnetic
No
Adapter Side 1 Series
SMA
Adapter Side 1 Style
Plug
Adapter Side 2 Series
SMA
Adapter Side 2 Style
Plug
Adapter Type
In-Series
Contact Finish
Gold
Contact Material
Brass
Orientation
Right Angle
Previews
3D
2D
Download CAD models