??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Adamczewski
Description
AD-MM 500 FE - RS485-Modbus data logger with TFT display, USB, Ethernet and RS485 interface
Bill of material
AD-MM 500 FE
Order number
AD-MM 500 FE
Technical description
RS485-Modbus data logger with TFT display, USB, Ethernet and RS485 interface,
E-class Nr.
27210300
Costumer care number
8542 31 90
Country of manufacture
Germany
Minimum order quantity
1
Data sheet-Link (PDF)
Download
Tender-Link
Download
Weight
0.35 kg
Width
96 mm
Height
96 mm
Depth
63 mm
Rated current
0.085 A
Power dissipation
2 W
Product specific web address
Webpage
AWG
14-12
Cross section
2.5-4 mm^2
Stripping length
6 mm^2
Tightening torque
0.5;0.25 Nm
Socket size
S 0.6x3.5
Drilling cutout width
92 mm
Drilling cutout height
92 mm
Power supply
Wide range power supply
Interface
AD-UART, RS485-Bus (Modbus-RTU), Ethernet, USB
Display
TFT
Design
Front panel mount
Clamps
Plug-in screw terminals
Temperature range
-10 ... 50 °C
Certifications
CE
Accessories VarioPass
Webpage
Previews
3D
尺寸
2D
下載CAD模型