??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Adamczewski
Description
AD-LU 50 GT - Three-phase digital power meter with integrated current transformers and analog signal output
Bill of material
AD-LU 50 GT
Order number
AD-LU 50 GT
Technical description
Three-phase digital power meter with integrated current transformers and analog signal output
E-class Nr.
27210124
Costumer care number
8543 70 90
Country of manufacture
Germany
Minimum order quantity
1
Data sheet-Link (PDF)
Download
Tender-Link
Download
Weight
0.17 kg
Width
71 mm
Height
90 mm
Depth
70 mm
Rated current
0.017 A
Power dissipation
3.9 W
Product specific web address
Webpage
AWG
14-12
Cross section
2.5-4 mm^2
Stripping length
6 mm^2
Tightening torque
0.5; 0.25 Nm
Socket size
S 0.6x3.5
Input
3x AC voltage and 3x AC current
Output
Analog standard signal output
Power supply
Supply via measurement voltage
Interface
AD-UART
Design
DIN-rail mounting
Clamps
Screw terminals
Temperature range
-10 ... 50 °C
Certifications
CE
Accessories VarioPass
Webpage
Previews
3D
Dimension
2D
Download CAD models