??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Adamczewski
Description
AD-LU 320 GVD - Single-phase digital power meter with integrated current transformer, analog standard signal output and VarioControl interface
Bill of material
AD-LU 320 GVD
Order number
AD-LU 320 GVD
Technical description
Single-phase digital power meter with integrated current transformer, analog standard signal output and VarioControl interface
E-class Nr.
27210124
Costumer care number
8543 70 90
Country of manufacture
Germany
Minimum order quantity
1
Data sheet-Link (PDF)
Download
Tender-Link
Download
Weight
0.15 kg
Width
23 mm
Height
110 mm
Depth
134 mm
Rated current
0.016 A
Power dissipation
3.6 W
Product specific web address
Webpage
AWG
14-12
Cross section
2.5-4 mm^2
Stripping length
6 mm^2
Tightening torque
0.5 Nm
Socket size
S 0.6x3.5
Input
1x AC voltage and 1x AC current
Output
Analog standard signal output
Power supply
Wide range power supply
Interface
AD-UART, VarioControl
Display
Optional snap-on display module
Design
DIN-rail mounting
Clamps
Plug-in screw terminals
Temperature range
-10 ... 50 °C
Certifications
CE
Accessories VarioControl
Webpage
Accessories VarioConnect
Webpage
Accessories VarioPass
Webpage
Previews
3D
Dimension
2D
Download CAD models