??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Adamczewski
Description
AD-KVEX 100 GVD - EX contact amplifier 1-channel with relay output
Bill of material
AD-KVEX 100 GVD
Order number
AD-KVEX 100 GVD
Technical description
EX contact amplifier 1-channel with relay output
E-class Nr.
27210121
Customer care number
8543 70 90
Country of manufacture
Germany
Minimum order quantity
1
Data sheet-Link (PDF)
Download
Weight
0.115 kg
Width
23 mm
Height
110 mm
Depth
134 mm
Rated current
0.042 A
Power dissipation
1 W
Product specific web address
Webpage
AWG
14-12
Cross section
2.5-4 mm^2
Stripping length
6 mm^2
Tightening torque
0.5 Nm
Socket size
S 0.6x3.5
Input
Pulse input (Exi)
Output
Relay
Power supply
Wide range power supply
Interface
AD-UART
Design
DIN-rail mounting
Clamps
Plug-in screw terminals
Temperature range
-10 ... 50 °C
Certifications
CE
Accessories VarioPass
Webpage
Previews
3D
Dimension
2D
Download CAD models