??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Adamczewski
Description
AD-FM 600 FE - Digital frequency transducer for front panel mounting 2-channel
Bill of material
AD-FM 600 FE
Order number
AD-FM 600 FE
Technical description
Digital frequency transducer for front panel mounting 2-channel
E-class Nr.
27210128
Costumer care number
8543 70 90
Country of manufacture
Germany
Minimum order quantity
1
Data sheet-Link (PDF)
Download
Tender-Link
Download
Weight
0.23 kg
Width
96 mm
Height
48 mm
Depth
136 mm
Rated current
0.167 A
Power dissipation
4 W
Product specific web address
Webpage
AWG
14-12
Cross section
2.5-4 mm^2
Stripping length
6 mm^2
Tightening torque
0.5 Nm
Socket size
S 0.6x3.5
Drilling cutout width
92 mm
Drilling cutout height
44 mm
Input
2x Frequency or pulse input
Output
2x Analog standard signal output and relay
Power supply
Wide range power supply
Interface
AD-UART
Display
LCD
Design
Front panel mount
Clamps
Plug-in screw terminals
Temperature range
-10 ... 50 °C
Certifications
CE
Accessories VarioPass
Webpage
Previews
3D
Dimension
2D
Download CAD models