??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Adamczewski
Description
AD-FM 300 FE - Digital frequency transducer for front panel mounting 1-channel
Bill of material
AD-FM 300 FE
Order number
AD-FM 300 FE
Technical description
Digital frequency transducer for front panel mounting 1-channel
E-class Nr.
27210128
Costumer care number
8543 70 90
Country of manufacture
Germany
Minimum order quantity
1
Data sheet-Link (PDF)
Download
Tender-Link
Download
Weight
0.23 kg
Width
96 mm
Height
48 mm
Depth
136 mm
Rated current
0.167 A
Power dissipation
4 W
Product specific web address
Webpage
AWG
14-12
Cross section
2.5-4 mm^2
Stripping length
6 mm^2
Tightening torque
0.5 Nm
Socket size
S 0.6x3.5
Drilling cutout width
92 mm
Drilling cutout height
44 mm
Input
Frequency or pulse input
Output
Analog standard signal output and relay
Power supply
Wide range power supply
Interface
AD-UART
Display
LCD
Design
Front panel mount
Clamps
Plug-in screw terminals
Temperature range
-10 ... 50 °C
Certifications
CE
Accessories VarioPass
Webpage
Previews
3D
Размер
2D
Сваляне на CAD модели