??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
igus
Description
AD-01-ESTM - Adapter for pillow block bearings
Bill of material
AD-01-ESTM-20
Part no.
Info PDF
INFO
Gewicht
g
Max. radial compressive strength long term
2400 N
Lateral Strength long term
1200 N
Lateral Strength short term
10000 N
Max. radial compressive strength short term
5000 N
Max. axial strength short term
3000 N
Max. axial strength long term
1500 N
Max. radial Tensile strength short term
1200 N
Max. radial Tensile strength long term
600 N
Diameter
mm
Length
mm
Width
mm
Radius
mm
Length
mm
Height
mm
Width
mm
Length
mm
Length
mm
Thread
Previews
3D
Dimension
2D
Download CAD models