??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
ACTAE_H, ACBTAE_H - Resin Plates Electrostatic Grade - Hole Type
Bill of material
ACTAE2H-300-300-3-F9-G5-N3
Part No.
ACTAE2H-300-300-3-F9-G5-N3
Grade
Antistatic
Color
Light Transmission
87%
Ambient Operating Temperature (degree Celsius)
-30~60
Number of Holes
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
A Tolerance
+/-1.0 mm
B 1mm Increment
mm
B Tolerance
+/-1.0 mm
T
mm
T Tolerance
+/-0.5 mm
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
G 1mm Increment
mm
Enter value for G
G 1mm Increment
mm
cm
inch
ft
Hole Selection
Bolt Nominal Diameter Selection
d
3.5 mm
d1
0.0 mm
d2
0 mm
h
0.0 mm
Hole Position from Left
XC 0.5mm Increment
mm
Hole Position from Bottom
YC 0.5mm Increment
mm
Same size (5mm) chamfer at Four Corners
Previews
3D
Dimension
2D
Download CAD models