??
Catalog navigation
CAD model selection
Selectable products: 21
HELP_VARIABLE
Company
SRD-FA
Description
ACSH,ACAXLY,ACWM - Retaining ring - quick mount
Bill of material
ACPSH15
code
Body material
surface treatment
Hinge material
SUS304
Spring pin material
SUS4202J2
Spring pin hardness
42~48HRC
Material of hexagon socket bolt
Gasket material
Nylon washer (1)
Hinge spring pin material
Stainless steel SSPSR for springs
D
mm
B
mm
D1
mm
Coarse thread
d
mm
R
mm
W
1.5 mm
X
mm
Y
mm
Hexagon socket bolt M × length
MM2
LINK
https://www.srdfaa.com/product/1141603221738.html
Previews
3D
Dimension
2D
Download CAD models