??
Catalog navigation
CAD model selection
Selectable products: 28
HELP_VARIABLE
Company
ABB
Description
ACS355 - 0.5 to 30 hp
Bill of material
ACS355-03U-31A0-2
Type Code
Supply Voltage Phase
Voltage Range
V
Kilowatt
kW
Horsepower
hp
I
A
Frame Size
EMC filter
Disconnected, 60 Hz frequency
Type
Previews
3D
Dimension
2D
Download CAD models