??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
ABB
Description
ACS140 480Vac Ratings - 380, 400, 415, 440, 460 or 480 V
Bill of material
ACS143-1K6-3-U
Type Code
Supply Voltage Phase
Three
Horsepower
HP
Kilowatt
kW
Input Current
A
Output Current
A
Frame Size
Previews
3D
Dimension
2D
Download CAD models