??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TPC Global
Description
ACPW - Small Cylinder / Double Acting : Double Rod
Bill of material
ACPW B6-10
Ident number
Mounting
Bore Size
mm
Stroke
mm
Stroke
Working stroke
mm
Enter value for POS
Working stroke
mm
cm
inch
ft
Series
Auto Switch
Number of Switches
Nut position
mm
Enter value for POSA
Nut position
mm
cm
inch
ft
Knuckle Joint
mm
Dimensions
15 mm
Dimensions
12 mm
Dimensions
14 mm
Dimensions
3 mm
Dimensions
8 mm
Dimensions
14.5 mm
Dimensions
28 mm
Thread
M3x0.5
Dimensions
16.0 mm
Dimensions
6 mm
Thread
M6x1.0
Dimensions
68.5 mm
Dimensions
3 mm
Dimensions
124.5 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Previews
3D
Dimension
2D
Download CAD models