目錄: FRÄNKISCHE INDUSTRIAL PIPES
Created: 27.09.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FRÄNKISCHE INDUSTRIAL PIPES
FIPLOCK ONE ACPA-23G-SH
FRÄNKISCHE INDUSTRIAL PIPES
FIPLOCK ONE
ACPA-SH
Powered by
CAD模型選擇
{fraenkische/fiplock_one/acpa_sh/acpa_sh_asmtab.prj},{NB=FIPLOCK ONE ACPA-23G-SH},{PARTNR=ACPA-23G-SH},{NW=23},{H=77.5},{W=55.0},{P=42},{M=6},{B=41.8},{C=30.5},{D=38.8},{WEIGHT=45.3},{PU=10},{CTN=},{MA=5},{A1=37.60},{A2=19.75},{A3=41.70},{A4=37.20},{A5=31.20},{A6=2.30},{A7=23.30},{C1=20.35},{C2=12.25},{C3=36.70},{D1=11.95},{D2=36.20},{D3=4.50},{D4=29.00},{D5=7.90},{E1=21.00},{E2=0.00},{E3=11.50},{E4=7.00},{E5=20.95},{E6=9.50},{F1=23.30},{F2=28.00},{F3=2.00},{PPATH=acpa_sh_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
Company
FRÄNKISCHE INDUSTRIAL PIPES
Description
ACPA-SH - Conduit connector
Bill of material
FIPLOCK ONE ACPA-23G-SH
Part-No.
ACPA-23G-SH
ACPA-23G-SH
Nominal width
23
23
mm
Height
77.5
77.5
mm
W
55.0
55.0
mm
P
42
42
mm
M
6
6
mm
Diameter
41.8
41.8
mm
C
30.5
30.5
mm
D
38.8
38.8
mm
Weight
45.3
45.3
g
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型