??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sikla
Description
Acoustic Absorption Element AKE - Acoustic Absorption Element AKE
Bill of material
193983
Type
AKE 41 AG/IG M8
Level of detail
Weight
0,090 kg
Packing
20 Stück
Part No.
193983
Diameter D
40 mm
Height h
30 mm
Internal thread g
M8 x 10
Outer thred G
M8 x 23
Sorting key
999
Previews
3D
2D
Download CAD models