??
Catalog navigation
CAD model selection
Selectable products: 162
HELP_VARIABLE
Company
SRD-FA
Description
ACKL,ACPKL,ACSKL,ACKM,ACPKM,ACSKM,ACDKL,ACPDKL,ACSDKL,ACDKM,ACPDKM,ACSDKM,ACJKL,ACPJKL,ACSJKL,ACJKM,ACPJKM,ACSJKM - Fixing ring - open type - D-cut type - side mounting hole type - type with fixing handle
Bill of material
ACPDKL30-M
CODE
Fixing ring material
Material of fixed handle
Zinc die casting
Handle thread material
Fixing ring surface treatment
Surface treatment of fixed handle
Electrostatic spraying
Handle thread surface treatment
D
mm
Handle color selection
B
18 mm
D1
mm
M
M6 mm
M1
mm
d
6.6 mm
P1
mm
P2
mm
F
1.5 mm
N
mm
Y1
mm
Y2
mm
R
7.5 mm
W
1.5 mm
X
mm
Y
mm
Z
mm
Enter value for Z
mm
cm
inch
ft
LINK
https://www.srdfaa.com/product/1141603221747.html
Previews
3D
Dimension
2D
Download CAD models