??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
ACHPB, ACHPM - Brackets for Grippers - Plate Type
Bill of material
ACHPB4-K-23.5
Part Number
Surface Treatment
Nominal
B Selection
mm
P1
mm
W
mm
T1
6 mm
E
mm
L1
1 mm
F
15 mm
R
3 mm
M
3
d4
3.4 mm
d3
6.5 mm
t2
2.5 mm
P Pitch Center Divided
mm
A
mm
d2
3.4 mm
d1
6.5 mm
t1
3.5 mm
N
6.5 mm
Z
mm
Y
4 mm
k
1.5 mm
b
mm
Previews
3D
2D
Download CAD models