ACH580-3PDR-044A-4-Architecture300
ABB
AC Drives
ACH580
480V
Powered by
CAD模型選擇
{abb/ac_drives/ach580/480/ach580_3pdr_asmtab.prj},{NB=ACH580-3PDR-044A-4-Architecture300},{BTC=ACH580-3PDR-044A-4},{AMPS=44},{HP=30},{FS=R6},{LODDEST=Architecture},{LODLEVEL=300},{TYPE=},{DR1=PXB1-32},{DR12=PXB12-32},{PPATH=ach580_3pdr_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 14
HELP_VARIABLE
Company
ABB
Description
ACH580-3PDR 440V/480V - Ultra Low Harmonic Drive with Input Disconnect Device
Bill of material
ACH580-3PDR-044A-4-Architecture300
Type Code
ACH580-3PDR-044A-4
ACH580-3PDR-044A-4
Basic Type Code
ACH580-3PDR-044A-4
ACH580-3PDR-044A-4
Amps
44
44
A
Horsepower
30
30
Hp
Frame Size
R6
R6
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LOD Level
300
200
300
200
UL Type
NEMA 1 UL Type 1
NEMA 12 UL Type 12
NEMA 1 UL Type 1
NEMA 12 UL Type 12
Dim. Ref.
PXB1-32
PXB1-32
DR1
PXB1-32
PXB1-32
DR12
PXB12-32
PXB12-32
Height
1295
1295
mm
Width
254
254
mm
Depth
478
478
mm
Weight
91
91
kg
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型