ACG20A-01G1-B
SMC
bp4_air_line_equipment
air_line_equipment
new_modular_f_r_l_built_in_pressure_gauge
Powered by
CAD모델 선택
{smc/bp4_air_line_equipment/air_line_equipment/new_modular_f_r_l_built_in_pressure_gauge/acg_a_b_asmtab.prj},{NB=ACG20A-01G1-B(0)},{BODY=20},{BODYX=20},{THREAD1=},{PORT=01},{OPTIONA=},{SEMISTANDARDG=},{SEMISTANDARDH=},{SEMISTANDARDI=},{SEMISTANDARDJ=},{SEMISTANDARDK=},{SEMISTANDARDL=},{SEMISTANDRADN=},{THREAD2=0},{AF=20},{AR=20},{AL=20},{YT=Y200T},{Y=Y200},{PPATH=acg_a_b/assembly/acg_a_b_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 3
HELP_VARIABLE
Company
SMC
Description
ACG_A-B - Filter Regulator + Lubricator
Bill of material
ACG20A-01G1-B
Body
20
20
Thread type
(-) Rc
(N) NPT
(F) G
(-) Rc
(N) NPT
(F) G
Port size
(01) 1/8
(02) 1/4
(01) 1/8
(02) 1/4
Float type auto drain
(-) Without auto drain
(C) Float type auto drain (N.C.)
(-) Without auto drain
(C) Float type auto drain (N.C.)
Set pressure
(-) 0.05 to 0.85 MPa setting
(1) 0.02 to 0.2 MPa setting
(-) 0.05 to 0.85 MPa setting
(1) 0.02 to 0.2 MPa setting
Bowl
(-) Polycarbonate bowl
(2) Metal bowl
(6) Nylon bowl
(C) With bowl guard
(6C) Nylon bowl with bowl guard
(-) Polycarbonate bowl
(2) Metal bowl
(6) Nylon bowl
(C) With bowl guard
(6C) Nylon bowl with bowl guard
Filter drain port
(-) With drain cock
(J) Drain guide 1/8
(-) With drain cock
(J) Drain guide 1/8
Lubricator lubricant exhaust port
(-) Without drain cock
(3) Lubricator with drain cock
(-) Without drain cock
(3) Lubricator with drain cock
Exhaust mechanism
(-) Relieving type
(N) Non-relieving type
(-) Relieving type
(N) Non-relieving type
Flow direction
(-) Flow direction: Left to right
(R) Flow direction: Right to left
(-) Flow direction: Left to right
(R) Flow direction: Right to left
Pressure unit
(-) Name plate and pressure gauge in imperial units: MPa
(-) Name plate and pressure gauge in imperial units: MPa
Thread on/off
on
off
on
off
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성