??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Accessories Wafer Gripper SWGm - SBSm 14 90-3 4/2 0
Bill of material
SCHMALZ 10.01.01.12912 SBSm 14 90-3 4/2 0
Name
10_01_01_12912
NNCUSTOM
SBSm 14 90-3 4/2 0
NTCUSTOM
Schwebesaugermodul
NBCUSTOM
SBSm 14 90-3 4/2 0
LINACUSTOM
SBSm 14 90-3 4/2 0
Order number
10.01.01.12912
B
14 mm
B2
11 mm
d
4.2 mm
G4
M4-AG
H
21.6 mm
L
30.85 mm
W
0 °
W-Ab
90 °
Druckbereich (Betriebsdruck)
0,5 ... 6,0 bar
Weight
11 g
Previews
3D
Dimension
2D
Download CAD models