??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Accessories Wafer Gripper SWGm - ABL-SET 14 SWG/SCG
Bill of material
SCHMALZ 10.01.30.00059 ABL-SET 14 SWG/SCG
Name
10_01_30_00059
NNCUSTOM
ABL-SET 14 SWG/SCG
NTCUSTOM
Abluftset
NBCUSTOM
ABL-SET 14 SWG/SCG
LINACUSTOM
ABL-SET 14 SWG/SCG
Order number
10.01.30.00059
B
23 mm
d
14 mm
G4
M4-AG
H
36.5 mm
L
25.5 mm
Weight
35 g
Previews
3D
Dimension
2D
Download CAD models