??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Schmalz
Description
Accessories Vacuum Switches VS-V-PM / EM-ST - ABDK 85x19.8x32 M8-4
Bill of material
SCHMALZ 10.06.02.00454 ABDK 85x19.8x32 M8-4
Name
10_06_02_00454
NNCUSTOM
ABDK 85x19.8x32 M8-4
NTCUSTOM
Schutzhaube VS
NBCUSTOM
ABDK 85x19.8x32 M8-4
LINACUSTOM
ABDK 85x19.8x32 M8-4
Order number
10.06.02.00454
Weight
30.2 g
Previews
3D
尺寸
2D
下載CAD模型