??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Accessories STGG - HTR M8x1-IG SWGm
Bill of material
SCHMALZ 10.01.30.00118 HTR M8x1-IG SWGm
Name
10_01_30_00118
NNCUSTOM
HTR M8x1-IG SWGm
NTCUSTOM
Haltersystem
NBCUSTOM
HTR M8x1-IG SWGm
LINACUSTOM
HTR M8x1-IG SWGm
Order number
10.01.30.00118
B
14 mm
B2
11 mm
G1
M8x1-IG
G4
M4-AG
H
8 mm
H2
3.6 mm
L
30.9 mm
Weight
5.8 g
Previews
3D
Dimension
2D
Download CAD models