??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Schmalz
Description
Accessories STGG - FLAN-PL 80x9-ST1
Bill of material
SCHMALZ 10.01.30.00167 FLAN-PL 80x9-ST1
Name
10_01_30_00167
NNCUSTOM
FLAN-PL 80x9-ST1
NTCUSTOM
Flanschplatte (rund)
NBCUSTOM
FLAN-PL 80x9-ST1
LINACUSTOM
FLAN-PL 80x9-ST1
Order number
10.01.30.00167
d
28 mm
d1
7 mm
D
80 mm
D mk
46 mm
D mk1
63 mm
G2
M4-IG
G3
M6-IG
L
9 mm
L1
12 mm
L2
3 mm
L3
3 mm
Weight
153 g
Previews
3D
Dimenze
2D
Stáhnout CAD model