??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Schmalz
Description
Accessories STGG - FLAN-PL 63x10.5-AD1
Bill of material
SCHMALZ 10.01.30.00016 FLAN-PL 63x10.5-AD1
Name
10_01_30_00016
NNCUSTOM
FLAN-PL 63x10.5-AD1
NTCUSTOM
Flanschplatte (rund)
NBCUSTOM
FLAN-PL 63x10.5-AD1
LINACUSTOM
FLAN-PL 63x10.5-AD1
Order number
10.01.30.00016
d
21 mm
d1
6.6 mm
D
63 mm
D mk
46 mm
D mk1
50 mm
G2
M4-IG
L
10.5 mm
L1
13.5 mm
L2
3 mm
L3
3 mm
Weight
57.5 g
预览
3D
尺寸标注
2D
下载CAD模型