??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Accessories STGG - FLAN-PL 55x7.5-EL1
Bill of material
SCHMALZ 10.01.30.00208 FLAN-PL 55x7.5-EL1
Name
10_01_30_00208
NNCUSTOM
FLAN-PL 55x7.5-EL1
NTCUSTOM
Flanschplatte (rund)
NBCUSTOM
FLAN-PL 55x7.5-EL1
LINACUSTOM
FLAN-PL 55x7.5-EL1
Order number
10.01.30.00208
d
10 mm
d1
4.3 mm
D
55 mm
D mk
28 mm
D mk1
46 mm
G2
M4-IG
L
7.5 mm
L1
9.5 mm
L2
2 mm
Weight
34.9 g
Previews
3D
Dimension
2D
Download CAD models