??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Schmalz
Description
Accessories STGG - FLAN-PL 55x7.5-AB1
Bill of material
SCHMALZ 10.01.30.00015 FLAN-PL 55x7.5-AB1
Name
10_01_30_00015
NNCUSTOM
FLAN-PL 55x7.5-AB1
NTCUSTOM
Flanschplatte (rund)
NBCUSTOM
FLAN-PL 55x7.5-AB1
LINACUSTOM
FLAN-PL 55x7.5-AB1
Order number
10.01.30.00015
d
10 mm
d1
4.3 mm
D
55 mm
D mk
20 mm
D mk1
46 mm
G2
M4-IG
L
7.5 mm
L1
9.5 mm
L2
2 mm
Weight
36 g
Previews
3D
Boyut
2D
CAD modeli indir