??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Accessories STGG - EMV 2.5 24V-DC 3/2 NC K-2P
Bill of material
SCHMALZ 10.05.01.00289 EMV 2.5 24V-DC 3/2 NC K-2P
Name
10_05_01_00289
NNCUSTOM
EMV 2.5 24V-DC 3/2 NC K-2P
NTCUSTOM
Elektromagnetventil Druck
NBCUSTOM
EMV 2.5 24V-DC 3/2 NC K-2P
LINACUSTOM
EMV 2.5 24V-DC 3/2 NC K-2P
Order number
10.05.01.00289
B2
10.7 mm
d
4 mm
G1
G1/8"-AG
G2
M5-IG
L
51.7 mm
L1
56.5 mm
Druckbereich (Betriebsdruck)
3,5 ... 7,0 bar
Spannung
24V - DC
Previews
3D
Dimension
2D
Download CAD models