??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg BIM
Description
Accessories
Bill of material
19400101
MD01
Product number of the Manufacturer
19400101
Short Description
TK ABL
Long Description
External fixing lugs set made of plastic, for all TK PS/PC, RK enclosures, from TK PS/PC 77, Set = 4 pcs.<br /><strong>Dimensions: </strong>100 x 30 x 20 mm
International product number
4013902152070
Manufacturer Name
Spelsberg
Manufacturer Type Description
TK ABL
LOD
EF000215
EV000154
EF013236
true
EF013237
true
Minimum Order Quantity
1
WEIGHT
0.010
LENGTH
30
WIDTH
100
DEPTH
20
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
Country of origin
DE
MD04
MD04
Previews
3D
2D
Download CAD models