??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Accessories SCPi/SMPi - GP 4 SMP 15..20/SCP 20
Bill of material
SCHMALZ 10.02.02.00919 GP 4 SMP 15..20/SCP 20
Order number
10.02.02.00919
Name
10_02_02_00919
NNCUSTOM
GP 4 SMP 15..20/SCP 20
NTCUSTOM
Druckluftanschlussplatte
NBCUSTOM
GP 4 SMP 15..20/SCP 20
LINACUSTOM
GP 4 SMP 15..20/SCP 20
B
38 mm
B2
7 mm
B3
16 mm
d
7 mm
G1
G1/2"-IG
H
49.5 mm
H2
8 mm
L
124 mm
X1
108 mm
X2
108 mm
Y2
34 mm
Weight
595 g
Previews
3D
Dimension
2D
Download CAD models