??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Accessories SCP/SMP - GP 6 SCP 10..15
Bill of material
SCHMALZ 10.02.02.00916 GP 6 SCP 10..15
Name
10_02_02_00916
NNCUSTOM
GP 6 SCP 10..15
NTCUSTOM
Druckluftanschlussplatte
NBCUSTOM
GP 6 SCP 10..15
LINACUSTOM
GP 6 SCP 10..15
Order number
10.02.02.00916
B
30 mm
B2
5 mm
d
4.5 mm
G1
G1/4"-IG
H
34 mm
H2
5 mm
L
148 mm
X1
138 mm
X2
138 mm
Y2
20 mm
Anzahl Anschlüsse
6
Weight
388 g
Previews
3D
Dimension
2D
Download CAD models