??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Accessories SCP/SMP - GP 2 SCP 10..15
Bill of material
SCHMALZ 10.02.02.00912 GP 2 SCP 10..15
Name
10_02_02_00912
NNCUSTOM
GP 2 SCP 10..15
NTCUSTOM
Druckluftanschlussplatte
NBCUSTOM
GP 2 SCP 10..15
LINACUSTOM
GP 2 SCP 10..15
Order number
10.02.02.00912
B
30 mm
B2
5 mm
d
4.5 mm
G1
G1/4"-IG
H
34 mm
H2
5 mm
L
64 mm
X1
54 mm
X2
54 mm
Y2
20 mm
Anzahl Anschlüsse
2
Weight
180 g
Previews
3D
Dimension
2D
Download CAD models