??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Accessories Bellows Suction Cups SAB2 P - SW 80 P
Bill of material
SCHMALZ 10.05.04.00090 SW 80 P
Name
10_05_04_00090
NNCUSTOM
SW 80 P
NTCUSTOM
Strömungswiderstand
NBCUSTOM
SW 80 P
LINACUSTOM
SW 80 P
Order number
10.05.04.00090
dn
0.8 mm
D
7.3 mm
L
15.5 mm
Material
Polyoxymethylen
Weight
0.28 g
Previews
3D
Dimension
2D
Download CAD models