??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Bel Fuse
Description
acc750_1t48 - Bel Power Solutions
Bill of material
ACC750-1T48
Part Number
ACC750-1T48
Description
Industrial AC-DC Power Supply, Power 750W, Output 48VDC, 15.6A| Input 85-305VAC, U-chassis, Convection Cooling, RoHS Compliant
Power
750 W
Voltage Input
85-305 VAC
Output Voltage
48 VDC
Output Current
15,6 A
Operating Temperature
-20 to 35 °C
Anteprime
3D
2D
Download modelli CAD