??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
acc750_1t24 - Bel Power Solutions
Bill of material
ACC750-1T24
Part Number
ACC750-1T24
Description
Industrial AC-DC Power Supply, Power 750W, Output 24VDC, 31.2A, Input 85-305VAC, U-chassis, Convection Cooling, RoHS Compliant
Power
750 W
Voltage Input
85-305 VAC
Output Voltage
24 VDC
Output Current
31,2 A
Operating Temperature
-20 to 35 °C
Previews
3D
2D
Download CAD models