??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
acc600_1t30 - Bel Power Solutions
Bill of material
ACC600-1T30
Part Number
ACC600-1T30
Description
Industrial U-Chassis AC-DC Power Supply, Power 600W, Output 30VDC, 20A, Input 85-264VAC, RoHS Compliant, U-Channel
Power
600 W
Output Voltage
30 VDC
Output Current
20 A
Voltage Input
85-264 VAC
Previews
3D
2D
Download CAD models