??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
acc600_1t12 - Bel Power Solutions
Bill of material
ACC600-1T12
Part Number
ACC600-1T12
Description
Industrial U-Chassis AC-DC Power Supply, Power 600W, Output 12VDC, 25A, Input 85-264VAC, RoHS Compliant, U-Channel
Power
600 W
Output Voltage
12 VDC
Output Current
25 A
Voltage Input
85-264 VAC
Previews
3D
2D
Download CAD models